??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
1-15/16 Inch
Part No.
129367
Description
F2B-GTEZ-115-SHCR
A
1-55/64 Inch
B
7-31/64 Inch
C
2 Inch
D
6-3/16 Inch
Bolt Diameter
5/8 Inch
F1
0.625 Inch
H
31/64 Inch
J
19/32 Inch
L
2-15/16 Inch
M
4-5/16 Inch
Z
1-61/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.